IESNA:LM-63-2002
[TEST]P944913
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4478
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
451.7 469.4 502.2 539.3 571.6 600.1 622.8 637.6 643.3 649
671.8 691.7 720.7 782.2 870.5 975.4 1080.9 1183.3 1273.8 1347.4
1429.1 1504.1 1581.2 1653.6 1718.3 1740 1703.2 1612.8 1374.8 885.8
323.2 117.7 61.8 34.2 18.4 5.4 0
451.7 472.5 506.2 542.8 576.3 603.4 627 641.2 647.1 652.5
672.8 691.4 718.1 774 859.6 962 1063.9 1169.1 1261.1 1344.6
1421.3 1508.3 1581.5 1654.1 1721.6 1752 1730.8 1648.4 1428.1 957.5
367.1 128.8 67.9 37 19.6 6.6 0
451.7 469.7 501.5 537.4 569 596.3 617.6 631.5 636.9 639.3
655.1 676.3 700.1 745 820.9 916.9 1026.6 1137.3 1237.8 1319.8
1394.9 1478.8 1573.2 1666.4 1755.1 1826.6 1874.9 1872.1 1707.2 1257.1
584.1 190.6 97.7 54.7 25.7 8.5 0
451.7 467.1 496.3 529.6 558.4 583.4 603.7 615.9 621.1 622.8
631.3 653.9 676.8 703.4 753.9 827.1 916.2 1016.2 1123.1 1232.1
1339.4 1451.2 1569.4 1699.6 1832.9 1937.2 2023.3 2113.6 2147.4 1869.7
1173.6 451 175 95.1 51.9 16.5 0
451.7 465.9 491.6 521.3 548 571.3 590.9 603.7 609.8 612.9
617.1 632 656.7 677.3 702.7 746.6 811.3 891 984.4 1094.6
1224.1 1370.3 1523.7 1701.5 1857.9 2012.4 2171.4 2364.4 2585.9 2635.2
2212 1360.4 582.9 262.6 128.3 50.2 0
451.7 462.8 484.1 508.8 533.8 557.2 577 592.1 600.8 607.2
612.2 621.6 640.7 665 685.3 708.9 748.3 805.8 884.1 973.3
1075.5 1189.4 1315.4 1460.7 1627.2 1831.5 2074.2 2366.3 2765.7 3141.4
3122.3 2505.2 1487.8 636.2 220.6 49.5 0
451.7 462.6 483.1 508.6 532.2 555.1 575.1 590.7 600.1 607
611.9 621.4 639.3 663.1 684.3 707.5 743.8 795.9 874.5 956.6
1061.8 1165.3 1288.9 1430.7 1598.9 1803.7 2046.6 2340.6 2740.9 3140
3131.5 2524.3 1517.8 654.1 225.5 50.7 0
451.7 460.7 477.7 498.7 520.9 542.6 563.8 581.3 593.3 602.5
611.7 623.7 637.2 649.9 667.6 692.4 720.9 756.8 810.5 885.3
977.1 1085.4 1215.6 1375.5 1564.5 1783.1 2024.2 2288 2605.5 2892.1
2843 2272.9 1350.7 533.6 159.5 31.6 0
451.7 459.5 471.6 489 508.6 528.9 550.1 569.2 585 599.2
613.1 628.2 640.7 651.3 664.8 680.8 707.7 746.9 807.5 893.6
1008 1152.1 1321.7 1510.2 1705.1 1909.8 2122.6 2350.7 2578.4 2650.3
2419.4 1722 809.4 284.7 113.5 44.8 0
451.7 456.2 464.5 477 493 511.2 531.5 550.3 567.8 585
602 619 633.4 646.8 660.7 676.6 700.6 740.2 807.5 906.3
1042.9 1209.9 1393.4 1583.3 1778.7 1978.2 2187 2375.5 2458.5 2297.2
1774.4 890.5 268.2 113.7 66.8 33.7 0
451.7 455.3 460.5 470.1 482.6 498 514.5 532.2 549.4 567.1
586.2 606 625.8 643.1 662.2 684.6 717.6 770.9 851.8 966.7
1132.8 1327.4 1554.3 1788.3 2034.4 2240.1 2409 2463.9 2309.2 1852
1153.8 457.2 137.1 56.6 27.4 9 0
451.7 453.9 458.1 466.4 478.6 491.1 507.4 524.2 540.9 557.4
576.8 597.8 618.8 637.9 660.3 685.3 722.3 772.8 848.1 956.6
1105.6 1295.3 1513 1735.3 1940 2097.4 2176.2 2127.8 1915.7 1457.4
833.4 317.8 110.2 45.1 19.6 4 0
451.7 453.2 455.8 464.5 475.1 488.1 502 517.1 533.1 548.5
565.9 585.7 604.6 623.7 644.2 668.5 698.3 739.5 793.6 866.2
970.5 1112.3 1281.9 1453.6 1597.5 1678.6 1665.4 1551.7 1346 1003.7
551.1 211.8 82.8 41.3 26.2 9.9 0
451.7 450.6 453.4 460.5 470.4 482.6 496.1 509.3 522 533.1
545.4 556.7 567.1 575.4 578.9 578.4 572.8 562.4 549.4 537.1
525.8 521.1 521.1 511.7 473.4 399.8 305.7 221.7 165.1 128.1
102.9 84.9 70.3 55.7 36.8 15.6 0
451.7 449.4 452 460.2 471.1 483.1 496.1 508.8 521.1 528.9
532.7 531.5 526.8 516.4 499.9 478.2 452 423.2 392.5 357.6
323.7 290.9 259.5 230.5 204.1 183.1 164.4 150.7 137.8 124.1
107.3 90.8 72.2 53.3 32.3 14.6 0
451.7 448 452.5 460.9 472.5 485.5 500.3 514 522.3 525.6
521.6 511.4 498.7 482.4 464.7 444 418.2 389.2 357.9 324.8
292.3 261.8 235.2 212.5 192.5 176 162.1 154 143.9 130.7
114.2 91.8 71 50.5 29.3 15.1 0
451.7 447.7 452.7 463.1 475.6 490.9 506.2 516.9 521.8 521.1
515.4 507.2 492.8 473.2 450.6 427.7 403.4 375.3 344.2 312.3
282.8 258.3 236.4 217.5 200.3 184.9 176 167.7 168 169.1
158.1 138 122.7 95.3 66.1 44.1 0
451.7 448.9 455 466.1 481.9 497 509.1 518.5 521.6 520.9
516.1 506 489 468.3 444 418.5 386.9 352.9 319.9 290.4
265.4 244.4 226.7 211.4 196.3 182.8 171.5 184.9 210.9 222.5
216.6 207.1 198.6 160.4 128.6 91.3 0
451.7 449.1 456.7 469.9 485 500.8 512.1 519 521.1 520.6
516.4 506.7 490.7 470.4 440.9 406.9 367.3 330 294.2 266.6
241.1 221.7 205.7 193 180.5 163.9 170.8 187.8 196.5 192.5
182.1 181.4 157.8 129 109.2 77.6 0
451.7 449.4 457.9 472 488.5 503.2 513.5 519.4 521.8 521.1
516.9 508.4 495.9 475.6 443.5 401.5 355 310.7 272.2 240.6
214.9 197 184.2 173.6 156.9 153.8 162.8 172.9 169.6 160.2
152.9 145.5 119.1 97.4 82.3 58.3 0
451.7 449.6 458.8 473.7 491.6 505.5 516.1 522.3 525.3 524.6
519.7 512.8 500.3 477.2 441.8 395.8 343.9 292.3 248.6 217.7
196.5 181.4 170.3 159.2 144.8 148.9 157.1 161.8 156.6 173.1
159 142 106.6 86.1 71 43.6 0
451.7 450.6 459.3 474.2 490.9 506.5 517.1 523.2 526.8 527
523.5 517.3 505.3 483.1 447 399.4 344.6 290.6 245.8 215.1
195.3 180.2 168.9 156.9 143 147.2 155.2 159.9 154.5 171.7
159 129.5 103.1 85.2 70.8 34.2 0
